
Brand: Burndy
Catalog ID: B2E20N
Catalog Number
B2E20N
Connector Type
Braid
Material
Copper
UPC
781810644089
UPC 14 Digit GTIN
00781810644089
Dimension - D inch
3
Dimension - L Length Overall mm
508
Dimension - Length Overall inch
20
Dimension - N inch
0.62
Dimension - Pad Width inch
1.62
Length
20 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
530
Rating - Outdoor Amperage
635
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1