

Brand: Burndy
Catalog ID: B2F16D25G137
Catalog Number
B2F16D25G137
Connector Type
Braid
Material
Copper
Material - Ferrules
Copper
Physical Attribute - Number of Braids
2
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810566336
UPC 14 Digit GTIN
00781810566336
Dimension - L Length Overall mm
413
Dimension - Length Overall inch
16.25
Length
16.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
600 A
Rating - Outdoor Amperage
720 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid