
Brand: Burndy
Catalog ID: B2F32NTN
Catalog Number
B2F32NTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Y
UPC
781810446393
UPC 14 Digit GTIN
00781810446393
Dimension - L Length Overall mm
813 mm
Dimension - Length Overall inch
32.00 in
Length
32 in
Rating - Indoor Amperage
600
Rating - Outdoor Amperage
720
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
Connector Type
Braid
Carton Quantity
10
Pallet Quantity
900