

Brand: Burndy
Catalog ID: B2G16NSV
Catalog Number
B2G16NSV
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
2
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
621945455719
UPC 14 Digit GTIN
00621945455719
Dimension - L Length Overall mm
406 mm
Dimension - Length Overall inch
16.00 in
Length
16 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
700 A
Rating - Outdoor Amperage
840 A
Certification - CSA Approved
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
10
Pallet Quantity
960