

Brand: Burndy
Catalog ID: B3B067L10D75G1W
Catalog Number
B3B067L10D75G1W
Connector Type
Braid
Material
Copper
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
621945451506
UPC 14 Digit GTIN
00621945451506
Length
10.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Carton Quantity
25
Pallet Quantity
2250