HUBBELL CANADA
Image of B3E25D62CG1 B3E25D62CG1, Fleixble Copper Braid
Image of B3E25D62CG1 B3E25D62CG1, Fleixble Copper Braid

B3E25D62CG1, Fleixble Copper Braid

Brand: Burndy

Catalog ID: B3E25D62CG1

Flexible Copper Braid

General

Catalog Number

B3E25D62CG1

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

Product Type

Mechanical

UPC

781810457399

UPC 14 Digit GTIN

00781810457399

Dimensions

Dimension - L Length Overall mm

651 mm

Dimension - Length Overall inch

25.62 in

Length

25.62 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Indoor Amperage

700

Rating - Outdoor Amperage

840

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid