
Brand: Burndy
Catalog ID: B3E60N
Catalog Number
B3E60N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
Plating Type
Unplated
UPC
621945471405
UPC 14 Digit GTIN
000
Dimension - D inch
3 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
1524 mm
Dimension - Length Overall inch
60.00 in
Dimension - N inch
0.62 in
Dimension - Pad Width inch
1.64 in
Dimension - Z (inch)
3.25 in
Length
60 in
Thickness
0.31 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Pallet Quantity
2250