

Brand: Burndy
Catalog ID: B3F24NTN
Catalog Number
B3F24NTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810171400
UPC 14 Digit GTIN
00781810171400
Dimension - L Length Overall mm
610 mm
Dimension - Length Overall inch
24.00 in
Length
24 in
Rating - Indoor Amperage
820
Rating - Outdoor Amperage
980
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
10
Pallet Quantity
900