
Brand: Burndy
Catalog ID: B3G18NSL
Catalog Number
B3G18NSL
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
3
Plated
Y
UPC
781810297698
UPC 14 Digit GTIN
00781810297698
Dimension - L Length Overall mm
457 mm
Dimension - Length Overall inch
18.00 in
Dimensions
18 in x 1.69 in x 0.69 in
Height
0.69 in
Length
18 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.69 in
Rating - Indoor Amperage
960
Rating - Outdoor Amperage
1150
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1