
Brand: Burndy
Catalog ID: B42D124NTN
Catalog Number
B42D124NTN
Connector Type
Braid
Material
Copper
Material - Ferrules
Tin Plated Copper
Physical Attribute - Number of Braids
8
UPC
781810539996
UPC 14 Digit GTIN
00781810539996
Dimension - L Length Overall mm
305
Dimension - Length Overall inch
12
Dimension - Width inch
4
Dimension - Width mm
102 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1