

Brand: Burndy
Catalog ID: B4D14
Catalog Number
B4D14
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810202883
UPC 14 Digit GTIN
00781810202883
Dimension - L Length Overall mm
356 mm
Dimension - Length Overall inch
14.00 in
Dimensions
14 in x 1.19 in x 0.32 in
Height
0.32 in
Length
14 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.19 in
Rating - Indoor Amperage
600
Rating - Outdoor Amperage
720
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1