
Brand: Burndy
Catalog ID: B4E16N
Catalog Number
B4E16N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810204832
UPC 14 Digit GTIN
00781810204832
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
406.4 mm
Dimension - Length Overall inch
16 in
Dimension - Pad Width inch
1.64 in
Length
16 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Thickness
0.38 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1