

Brand: Burndy
Catalog ID: B4F10G56TN
Catalog Number
B4F10G56TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810088340
UPC 14 Digit GTIN
00781810088340
Dimension - L Length Overall mm
254 mm
Dimension - Length Overall inch
10.00 in
Dimensions
10 in x 1.5 in x 0.78 in
Height
0.78 in
Length
10 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.5 in
Amperage Rating
900 A
Rating - Outdoor Amperage
900
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1