

Brand: Burndy
Catalog ID: B4F84N
Catalog Number
B4F84N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Yes
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810486757
UPC 14 Digit GTIN
00781810486757
Dimension - L Length Overall mm
2134 mm
Dimension - Length Overall inch
84.00 in
Length
84 in
Rating - Indoor Amperage
1000 A
Rating - Outdoor Amperage
1200 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1