

Brand: Burndy
Catalog ID: B4G20
Catalog Number
B4G20
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
No
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810432266
UPC 14 Digit GTIN
00781810432266
Dimension - Hole Size inch
0.44 in
Dimension - L Length Overall mm
508 mm
Dimension - Length Overall inch
20.00 in
Dimension - Pad Width inch
1.69 in
Dimension - Z (inch)
3.25 in
Length
20 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Thickness
0.94 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Braid
Carton Quantity
4
Pallet Quantity
360