
Brand: Burndy
Catalog ID: B4G32N
Catalog Number
B4G32N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
UPC
781810512036
UPC 14 Digit GTIN
00781810512036
Dimension - L Length Overall mm
813
Dimension - Length Overall inch
32.00 in
Length
32 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
1200 A
Rating - Outdoor Amperage
1440 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1