
Brand: Burndy
Catalog ID: B4G40NW
Catalog Number
B4G40NW
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
Plated
Y
UPC
781810341605
UPC 14 Digit GTIN
00781810341605
Dimension - L Length Overall mm
1016 mm
Dimension - Length Overall inch
40.00 in
Length
40 in
Package Height
Package Length
Package Weight
Package Width
Rating - Indoor Amperage
1200
Rating - Outdoor Amperage
1440
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1