

Brand: Burndy
Catalog ID: B4G72N
Catalog Number
B4G72N
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
4
UPC
781810493922
UPC 14 Digit GTIN
00781810493922
Dimension - L Length Overall mm
1829
Dimension - Length Overall inch
72.00 in
Length
72 in
Rating - Indoor Amperage
1200 A
Rating - Outdoor Amperage
1440 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid