HUBBELL CANADA
B588, Angular Cable Drop to Vertical Steel Surface, Flat Steel Mold
Image of B588 B588, Angular Cable Drop to Vertical Steel Surface, Flat Steel Mold
Image of B588 B588, Angular Cable Drop to Vertical Steel Surface, Flat Steel Mold
Discontinued

B588, Angular Cable Drop to Vertical Steel Surface, Flat Steel Mold

Brand: Burndy

Catalog ID: B588

Angular Cable Drop to Vertical Steel Surface - Flat Steel Mold

Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Flat Steel, Cable to Pipe Connection, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 IN Chain Extension For 4 IN To 10 IN Pipe Use (2) 20 IN Chain Extensions For Pipe Sizes Between 10 IN And 16 IN, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Pipe Size: 12 IN And Up

General

Application

For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface

Catalog Number

B588

Product Family

Grounding and Bonding Connectors>Exothermic Connectors>Molds, Shots

Product Type

Molds

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810393932

UPC 14 Digit GTIN

00781810393932

Conductor Related

Conductor - Copper Str Size

2 AWG

Conductor Type

  • CU C Str-Size
  • Pipe Rigid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

480