HUBBELL CANADA
B7011HG - Size 1, Cutler-Hammer, 3 Pole 3 Wire Magnetic Motor Starter 230V Coil
Image of B7011HG B7011HG - Size 1, Cutler-Hammer, 3 Pole 3 Wire Magnetic Motor Starter 230V Coil
*Representative image
Image of B7011HG B7011HG - Size 1, Cutler-Hammer, 3 Pole 3 Wire Magnetic Motor Starter 230V Coil
Discontinued

B7011HG - Size 1, Cutler-Hammer, 3 Pole 3 Wire Magnetic Motor Starter 230V Coil

Brand: Killark

Catalog ID: B7011HG

Size 1, Cutler-Hammer, 3 Pole 3 Wire Magnetic Motor Starter 230V Coil

  • Type 4, 4X rated – providing protection from hose directed water and corrosion.
  • Universal mounting pan, pre-drilled to facilitate easy field installation of starters.
  • Provision for grounding supplied as standard.
  • More wiring room meets latest NEC wire bend requirements.
  • Quick release, captivated, 316 grade stainless steel cover bolts.
  • Flange sealing gasket located to the inside of cover bolt to prevent water seepage into enclosure through bolt holes.
  • Hinged cover provided as standard for an extra measure of safety and convenience.
  • Breaker (MCP) handle can be padlocked in “ON” or “OFF” position.
  • Provisions provided for drain and breather plus conduit openings for power and control.
  • Reset button provided as standard.
  • Two control operator openings provided plugged as standard.
  • Additional openings can be factory or field drilled.
  • Copper-free (less than 4/10 of 1% copper) enclosure.
  • Bolt on bi-directional ductile mounting lugs.

Killark's B7 Series of Hazardous Location Magnetic Motor Starters provide motor control utilizing single-speed, non-reversing NEMA-type starters. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Standard starter manufacturer configurations include Eaton (Cutler Hammer) AN16 Series and Schneider (Square D) 8536 Series motor starters.

General

Catalog Number

B7011HG

EU RoHS Indicator

Horsepower - Maximum

7.5

Product Family

Motor Starters

Series

B7 Series

Size

1

UPC

783936095554

Dimensions

Size

1

Electrical Ratings

Coil Voltage

240V

Voltage Rating

600 V

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E83696

Operational

Horsepower - Maximum

7.5