HUBBELL CANADA
B7MS1PS-4 - B7MS Series - Aluminum Compact Push Button Style Enclosure with Manual Square D IEC Starter - B7EP Enclosure - 3Hp Max
Image of B7MS1PS-4 B7MS1PS-4 - B7MS Series - Aluminum Compact Push Button Style Enclosure with Manual Square D IEC Starter - B7EP Enclosure - 3Hp Max
*Representative image
Image of B7MS1PS-4 B7MS1PS-4 - B7MS Series - Aluminum Compact Push Button Style Enclosure with Manual Square D IEC Starter - B7EP Enclosure - 3Hp Max
Image of B7MS1PS-4 B7MS1PS-4 - B7MS Series - Aluminum Compact Push Button Style Enclosure with Manual Square D IEC Starter - B7EP Enclosure - 3Hp Max

B7MS1PS-4 - B7MS Series - Aluminum Compact Push Button Style Enclosure with Manual Square D IEC Starter - B7EP Enclosure - 3Hp Max

Brand: Killark

Catalog ID: B7MS1PS-4

Killark's B7MS Series of Hazardous Location Manual Motor Starters provide non-reversing manual starting and stopping of motor loads. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Available with either "Push-Button" or "Rotary" style operators, the internal IEC-style starter is available in manufacturer configurations including Square D and ABB. Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.

  • Compact size enclosures provide application flexibility with cost savings over industry standard sizes.
  • Type 4, 4X rated for protection from hose directed water and corrosion.
  • Pre-drilled to facilitate easy field installation of starters.
  • Either rotary or push button operator with included lock-out provision.
  • Provisions for drain and breather.
  • Bolt on ductile mounting lugs.
  • Two NPT conduit openings provided as standard
  • Additional custom openings on request.
  • Universal design accommodates, as standard, IEC starter manufacturers including Square D, CutlerHammer, ABB, Siemens, Moeller, Sprecher+ Schuh, Allen-Bradley, Advance Controls, and WEG.
  • Copper-free aluminum (less than 4/10 of 1% copper content).
  • Cover bolts are 316 stainless steel.
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.

Les boîtiers de taille compacte offrent une flexibilité d'application avec des économies de coûts par rapport aux tailles standard de l'industrie. Classés NEMA 4, 4X, ils offrent une protection contre l'eau dirigée par un tuyau et la corrosion. Pré-percé pour faciliter l'installation des démarreurs sur le terrain. Bouton poussoir

General

Actuator

Pushbutton

Application

Catalog Number

B7MS1PS-4

EU RoHS Indicator

Horsepower - Maximum

3

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Motor Starters

Series

B7MS Series

Type

UPC

783936077376

Dimensions

Diameter - Inside

1.06 in

Gross Weight with Packaging

12.5

Electrical Ratings

Voltage Rating

600 V

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

Operational

Actuator

Pushbutton

Horsepower - Maximum

3