HUBBELL CANADA
BA10E14M, Vinyl Ring, 16-14 AWG, 1/4" Stud (Tape Mounted)
Image of BA10E14M BA10E14M, Vinyl Ring, 16-14 AWG, 1/4" Stud (Tape Mounted)
Image of BA10E14M BA10E14M, Vinyl Ring, 16-14 AWG, 1/4" Stud (Tape Mounted)

BA10E14M, Vinyl Ring, 16-14 AWG, 1/4" Stud (Tape Mounted)

Brand: Burndy

Catalog ID: BA10E14M

Tape Mounted, Vinyl Insulated Copper Ring Terminal For 16 - 14 AWG, 1/4" Stud, Expanded Insulation Support

BA10E14M.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serration in the inner barrel for added holding strength and better conductivity
  • Electro-tin plating for durable, long-lasting corrosion resistance
  • 600 Volts maximum, 105°C maximum

General

Catalog Number

BA10E14M

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

VINYLUG™

Type

Ring Tongue

UPC

781810028872

UPC 14 Digit GTIN

00781810028872

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - Length Overall inch

1.22 in

Dimension - Pad Width inch

0.53 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.40 in

Dimensions

1.22 in x 0.54 in x 0.54 in

Height

0.54 in

Length

1.22 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.54 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1