HUBBELL CANADA
BA10EL8, Vinyl Locking Fork Terminal, 12-10 AWG, #8 Stud
Image of BA10EL8 BA10EL8, Vinyl Locking Fork Terminal, 12-10 AWG, #8 Stud
Image of BA10EL8 BA10EL8, Vinyl Locking Fork Terminal, 12-10 AWG, #8 Stud

BA10EL8, Vinyl Locking Fork Terminal, 12-10 AWG, #8 Stud

Brand: Burndy

Catalog ID: BA10EL8

Vinyl Insulated Copper Locking Fork Terminal For 12 - 10 AWG, #8 Stud, Bulk Packaged

  • Locking Fork Tongue design
  • Allows for fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking form is made from copper alloy and permits many installations while maintaining proper spring retention of forks

General

Application

For Fast Installation And Security

Catalog Number

BA10EL8

Connector Type

Locking Fork Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Locking Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

BA-EL, Locking

UPC

781810026892

UPC 14 Digit GTIN

00781810026892

Dimensions

Dimension - Bolt Size fraction

#8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - Length Overall inch

1.07 in

Dimension - Pad Width inch

0.31 in

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.26 in

Dimensions

1.07 in x 0.32 in x 0.32 in

Height

0.32 in

Length

1.07 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.32 in

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Locking Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Pallet Quantity

99999