

Brand: Burndy
Catalog ID: BA14E14
Application
Catalog Number
BA14E14
Connector Type
Ring Terminal
EU RoHS Indicator
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
VINYLUG
Trade Name
VINYLUG™
Type
UPC
781810026632
Dimension - Bolt Size fraction
1/4
Dimension - Hole Size fraction
10/37 in
Dimension - Hole Size inch
0.27 in
Dimension - Length Overall inch
0.99 in
Dimension - Pad Width inch
0.40 in
Dimension - Stud Size inch
1/4 in
Dimension - Z (inch)
0.36 in
Dimensions
0.71 in x 0.23 in x 0.23 in
Height
0.23 in
Length
0.71 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.23 in
Conductor - Copper Solid Size
16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range
16 AWG-14 AWG
Conductor - Copper Str Size
16 AWG; 14 AWG
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - ETL
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1000
Pallet Quantity
99999