HUBBELL CANADA
BA14E14M, Vinyl Ring Terminal, 16-14 AWG, 1/4" Stud (Tape)
Image of BA14E14M BA14E14M, Vinyl Ring Terminal, 16-14 AWG, 1/4" Stud (Tape)
Image of BA14E14M BA14E14M, Vinyl Ring Terminal, 16-14 AWG, 1/4" Stud (Tape)

BA14E14M, Vinyl Ring Terminal, 16-14 AWG, 1/4" Stud (Tape)

Brand: Burndy

Catalog ID: BA14E14M

Tape Mounted, Vinyl Insulated Copper Ring Terminal For 16 - 14 AWG, 1/4" Stud

  • Vinyl Ring Terminal banded together on mylar carrier strip for high volume crimping
  • Meets IEA-468-B standard
  • Can be integrated with fully autonomous wire harness machines

General

Catalog Number

BA14E14M

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

VINYLUG™

Type

Ring Tongue

UPC

781810028988

UPC 14 Digit GTIN

00781810028988

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - Length Overall inch

0.99 in

Dimension - Pad Width inch

0.40 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.36 in

Dimensions

0.71 in x 0.23 in x 0.23 in

Height

0.23 in

Length

0.71 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.23 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG-14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1