

Brand: Burndy
Catalog ID: BA14EL10
Application
For Fast Installation And Security
Catalog Number
BA14EL10
Connector Type
Locking Fork Terminal
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Locking Fork
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
VINYLUG
Trade Name
VINYLUG™
Type
BA-EL, Locking
UPC
781810026939
UPC 14 Digit GTIN
00781810026939
Dimension - Bolt Size fraction
#10
Dimension - Hole Size fraction
15/79
Dimension - Hole Size inch
0.19 in
Dimension - Length Overall inch
1.02 in
Dimension - Pad Width inch
0.36 in
Dimension - Stud Size inch
#10
Dimension - Z (inch)
0.31 in
Dimensions
1.02 in x 0.37 in x 0.37 in
Height
0.37 in
Length
1.02 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.37 in
Conductor - Copper Solid Size
16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range
16 AWG-14 AWG
Conductor - Copper Str Size
16 AWG;14 AWG
Conductor - Copper Str Size Range
16 AWG - 14 AWG
Conductor Size
16 - 14 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Locking Fork Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
1000
Pallet Quantity
99999