

Brand: Burndy
Catalog ID: BA14EL6M
Catalog Number
BA14EL6M
Connector Type
Terminal - Fork
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Locking Fork
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
VINYLUG
UPC
781810029343
UPC 14 Digit GTIN
00781810029343
Dimension - Hole Size fraction
7/50
Dimension - Hole Size inch
0.14 in
Dimension - Length Overall inch
0.87 in
Dimension - Pad Width inch
0.28 in
Dimension - Stud Size inch
#6
Dimension - Thread Size
-
Dimension - Z (inch)
0.23 in
Conductor - Copper Solid Size
16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range
16 AWG-14 AWG
Conductor - Copper Str Size
16 AWG;14 AWG
Conductor - Copper Str Size Range
16 AWG-14 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
N
Certification - ETL
No
Certification - UL Recognized
N
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Terminal - Fork
Physical Attribute - Number of Holes
1