

Brand: Wiegmann
Catalog ID: NPDD7272
The NPDD Series back panels are used primarily in NEMA 12 floor-mount enclosures. May also be used in some two door wall-mount enclosures.
Steel panels are fabricated from 10 gauge carbon steel. Panels are painted with a white smooth hybrid finish. Panels are used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures. Fits: SSN4D, SSN4D3PT-A, N12 Floor Mount, WAX, WACPX, WAXSSN4, WACPXSSN4, WAWF, SSN4WF3PT.
Application
Used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures.
Catalog Number
NPDD7272
Color
Construction
Flanged
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Series
NPDD Series
Type
Back Panel
UPC
786725366705
Depth
1.25 in
Height
68 in
Weight
184 lb
Width
68 in
Carton Quantity
1
Pallet Quantity
3