HUBBELL CANADA
Back Panel (N1/3R/4/12) 39 X 21, Carbon Steel - White
Image of NP4224 Back Panel (N1/3R/4/12) 39 X 21, Carbon Steel - White
*Representative image
Image of NP4224 Back Panel (N1/3R/4/12) 39 X 21, Carbon Steel - White

Back Panel (N1/3R/4/12) 39 X 21, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP4224

Back Panel (N1/3R/4/12) 39X21 Carbon Steel - White

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Steel panels are painted white smooth hybrid. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP4224

Color

Construction

Flanged

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725365609

Dimensions

Height

39 in

Weight

29 lb

Width

21 in

Logistics

Carton Quantity

1

Pallet Quantity

24