

Brand: Connector Mfg. Co. (CMC)
Catalog ID: BAPMM2
Recommended for mounting current and voltage transformers thru 25kv;All aluminum construction for mounting current and voltage transformers for primary meter installations;Mount comes pre-punched ready to be made up in meter shop;Mounting channel is pre-punched for 5/8” thru bolts (not provided).
Catalog Number
BAPMM2
Material
Aluminum
Product Family
Barfield
UPC
621945462939
Dimensions
18 in x 14 in x 17.75 in
Height
17.75 in
Length
18 in
Width
14 in