


Brand: Burndy
Catalog ID: BB019ML12T14TN
Catalog Number
BB019ML12T14TN
UPC
621945650343
Dimension - Stud Size inch
1/4"
Length
12 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Thickness
0.08 in
Width
0.39 in
Conductor Size
#8 AWG
Wire Size
10mm2
Carton Quantity
50
Pallet Quantity
1800