HUBBELL CANADA
BB069ML6T38TN, One-Hole Braid, 6" long, 3/8" stud, tin plated
Image of BB069ML6T38TN BB069ML6T38TN, One-Hole Braid, 6" long, 3/8" stud, tin plated
Image of BB069ML6T38TN BB069ML6T38TN, One-Hole Braid, 6" long, 3/8" stud, tin plated
Image of BB069ML6T38TN BB069ML6T38TN, One-Hole Braid, 6" long, 3/8" stud, tin plated

BB069ML6T38TN, One-Hole Braid, 6" long, 3/8" stud, tin plated

Brand: Burndy

Catalog ID: BB069ML6T38TN

One-Hole Braid, 69 kcmil, 6", 3/8" stud, tin plated, approx AWG Size #2

General

Catalog Number

BB069ML6T38TN

UPC

621945650824

Dimensions

Dimension - Stud Size inch

3/8"

Length

6 in

Thickness

0.13 in

Width

0.91 in

Conductor Related

Conductor Size

#2 AWG

Wire Size

35mm2