HUBBELL CANADA
Image of BB07750M BB07750M Flexible Copper Braid

BB07750M Flexible Copper Braid

Brand: Burndy

Catalog ID: BB07750M

Flexible Copper Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB07750M

Material

Copper

UPC

781810451892

UPC 14 Digit GTIN

00781810451892

Certifications And Compliance

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Carton Quantity

5

Pallet Quantity

1480