HUBBELL CANADA
Image of BB099ML12T58TN BB099ML12T58TN, 1-Hole Braid, 12" long, 5/8" stud, tinned
Image of BB099ML12T58TN BB099ML12T58TN, 1-Hole Braid, 12" long, 5/8" stud, tinned
Image of BB099ML12T58TN BB099ML12T58TN, 1-Hole Braid, 12" long, 5/8" stud, tinned

BB099ML12T58TN, 1-Hole Braid, 12" long, 5/8" stud, tinned

Brand: Burndy

Catalog ID: BB099ML12T58TN

One-Hole Braid, #1, 12", 5/8" stud, tin plated, approx AWG Size #1

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB099ML12T58TN

UPC

621945650930

Dimensions

Length

12 in