HUBBELL CANADA
BB100L12D81M16TN Flexible Copper Braid, Tin Plated Ferrules
Image of BB100L12D81M16TN BB100L12D81M16TN Flexible Copper Braid, Tin Plated Ferrules
Image of BB100L12D81M16TN BB100L12D81M16TN Flexible Copper Braid, Tin Plated Ferrules

BB100L12D81M16TN Flexible Copper Braid, Tin Plated Ferrules

Brand: Burndy

Catalog ID: BB100L12D81M16TN

Flexible Copper Braid with Tin Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB100L12D81M16TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Plated

Yes

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

UPC

621945473126

Dimensions

Dimension - L Length Overall mm

325 mm

Dimension - Length Overall inch

12.81 in

Length

12.81 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

1

Pallet Quantity

1