HUBBELL CANADA
Image of BB100L15MG34TN BB100L15MG34TN Flexible Copper Braid, Tin Plated Ferrules
Image of BB100L15MG34TN BB100L15MG34TN Flexible Copper Braid, Tin Plated Ferrules

BB100L15MG34TN Flexible Copper Braid, Tin Plated Ferrules

Brand: Burndy

Catalog ID: BB100L15MG34TN

Tin Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BB100L15MG34TN

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

UPC

750931306695

Dimensions

Length

15 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No