

Brand: Burndy
Catalog ID: BB100L23D27G15TN
Catalog Number
BB100L23D27G15TN
Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Plated
Y
UPC
781810508398
UPC 14 Digit GTIN
00781810508398
Dimension - L Length Overall mm
591 mm
Dimension - Length Overall inch
23.27 in
Length
23.27 in
Amperage Rating
290 A
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
Yes
Connector Type
Braid