HUBBELL CANADA
Image of BB100L76G10 BB100L76G10

BB100L76G10

Brand: Burndy

Catalog ID: BB100L76G10

Tin Plated Copper Braid 76 inches long

General

Catalog Number

BB100L76G10

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

UPC

781810360880

UPC 14 Digit GTIN

00781810360880

Dimensions

Dimension - L Length Overall mm

1930 mm

Dimension - Length Overall inch

76.00 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Braid