

Brand: Burndy
Catalog ID: BB154L1200
Catalog Number
BB154L1200
Connector Type
Braid
Material
Copper
Product Family
Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts
Product Type
Mechanical
UPC
781810077825
UPC 14 Digit GTIN
00781810077825
Dimension - L Length Overall mm
30480 mm
Dimension - Length Overall inch
1200 in
Length
1200 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Standards - RoHS Compliance Status
EX
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1