


Brand: Burndy
Catalog ID: BB197ML18T38TN
Catalog Number
BB197ML18T38TN
UPC
621945651036
Dimension - Stud Size inch
3/8"
Length
18 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Thickness
0.19 in
Width
1.57 in
Conductor Size
3/0 AWG
Wire Size
100mm2
Carton Quantity
1
Pallet Quantity
1