HUBBELL CANADA
BBB14224B, Bare Copper Busbar, 24" Long, 36 Holes
Image of BBB14224B BBB14224B, Bare Copper Busbar, 24" Long, 36 Holes
Image of BBB14224B BBB14224B, Bare Copper Busbar, 24" Long, 36 Holes

BBB14224B, Bare Copper Busbar, 24" Long, 36 Holes

Brand: Burndy

Catalog ID: BBB14224B

Copper Busbar, 36 Holes, 24 in L, Can be used as a common ground point and power applications.

  • Bare Copper Busbar
  • UL Listed for Grounding
  • Many sizes and hole patterns available

General

Application

For Used As A Common Ground Point And Power Applications

Catalog Number

BBB14224B

EU RoHS Indicator

Material

Copper

Physical Attribute - Number of Holes

36

Product Family

Grounding and Bonding Connectors>Copper Busbars

Product Type

Mechanical

Sub Brand

BUS BAR

Type

BBB

UPC

781810489321

UPC 14 Digit GTIN

00781810489321

Dimensions

Dimension - Bar Length inch

24 in

Dimension - Bar Length mm

610 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

2 in

Dimension - Bar Width mm

51 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - Width fraction

2 in

Dimension - Width inch

2.00 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

36

Logistics

Carton Quantity

1

Pallet Quantity

90