HUBBELL CANADA
Image of BBB14418G BBB14418G, Copper Busbar
Image of BBB14418G BBB14418G, Copper Busbar

BBB14418G, Copper Busbar

Brand: Burndy

Catalog ID: BBB14418G

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets, four mounting bolts and four lock washers.

  • Copper busbar is used in a variety of applications
  • Used as a common ground point or can also be used in "power" applications

General

Catalog Number

BBB14418G

Product Family

Grounding and Bonding Connectors>Copper Busbars

UPC

621945540767

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in