HUBBELL CANADA
BBB14448C, Copper Busbar, includes 2 Insulators, 2 Mounting Brackets, 4 Mounting Bolts, 4 Lockwashers
Image of BBB14448C BBB14448C, Copper Busbar, includes 2 Insulators, 2 Mounting Brackets, 4 Mounting Bolts, 4 Lockwashers

BBB14448C, Copper Busbar, includes 2 Insulators, 2 Mounting Brackets, 4 Mounting Bolts, 4 Lockwashers

Brand: Burndy

Catalog ID: BBB14448C

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well. This catalog includes one busbar, two insulators., two mounting brackets, four mounting bolts and four lock washers.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

General

Catalog Number

BBB14448C

Material

Copper

UPC

781810502570

UPC 14 Digit GTIN

00781810502570

Dimensions

Dimension - Bar Length inch

48 in

Dimension - Bar Length mm

1219 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No