HUBBELL CANADA
2-Gang Weatherproof Cover, Vertical, Blank, Gray, BC200S
Image of BC200S 2-Gang Weatherproof Cover, Vertical, Blank, Gray, BC200S
Image of BC200S 2-Gang Weatherproof Cover, Vertical, Blank, Gray, BC200S
play
3D View
play
360 View
+4
Image of BC200S 2-Gang Weatherproof Cover, Vertical, Blank, Gray, BC200S

2-Gang Weatherproof Cover, Vertical, Blank, Gray, BC200S

Brand: TayMac

Catalog ID: BC200S

2-Gang Weatherproof Cover, Vertical, Blank, Gray

Les couvercles de la série BC sont fabriqués en métal moulé sous pression de qualité commerciale supérieure, avec un revêtement en poudre de première qualité. Ils sont disponibles en configurations 1-groupe, 2-groupes et 3-groupes et en options rondes ou rectangulaires, en gris, blanc ou bronze.

  • Superior commercial quality die cast metal construction
  • Premium powdercoat finish
  • Includes gasket, mounting hardware and installation instructions

General

Application

Flat

Catalog Number

BC200S

Color

Construction

Metallic

Cover Type

Blank/Flat

Material

Cast Metal

Material Type

Metallic

Number of Gang(s)

2-Gang

Type

UPC

092326110044

Dimensions

Cubic Capacity

4.930487 cu.in

Depth

0.23 in

Height

4.63 in

Package Height

4.63 in

Package Length

0.23 in

Package Weight

0.281 lb

Package Width

4.63 in

Width

4.63 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

20

Packaging Type

Shrinkwrap

Pallet Quantity

5600