HUBBELL CANADA
BCR03302, Sliding Gate Grounding System, 14'-6" Active
Image of BCR03302 BCR03302, Sliding Gate Grounding System, 14'-6" Active
Image of BCR03302 BCR03302, Sliding Gate Grounding System, 14'-6" Active

BCR03302, Sliding Gate Grounding System, 14'-6" Active

Brand: Burndy

Catalog ID: BCR03302

Sliding Gate Grounding System, Active Length 14'-6", max distance first trolley moves, Galvanized Steel

  • Galvanized Steel
  • Sealed ball bearings
  • Festoon system keeps conductor elevated

General

Application

Grounding

Catalog Number

BCR03302

UPC

621945522381

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

1

Pallet Quantity

27