HUBBELL CANADA
BCR05302, Sliding Gate Grounding System, 21'-9" Active
Image of BCR05302 BCR05302, Sliding Gate Grounding System, 21'-9" Active
Image of BCR05302 BCR05302, Sliding Gate Grounding System, 21'-9" Active

BCR05302, Sliding Gate Grounding System, 21'-9" Active

Brand: Burndy

Catalog ID: BCR05302

Sliding Gate Grounding System, Active Length 21'-9", max distance first trolley moves, Galvanized Steel

  • Galvanized Steel
  • Sealed ball bearings
  • Festoon system keeps conductor elevated

General

Application

Grounding

Catalog Number

BCR05302

UPC

621945522398

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

1

Pallet Quantity

27