HUBBELL CANADA
Image of BD42N BD42N Flexible Copper Braid 42 in Long

BD42N Flexible Copper Braid 42 in Long

Brand: Burndy

Catalog ID: BD42N

Flexible Copper Braid 42 in Long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BD42N

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

Plated

Y

Plating Type

Tin

UPC

781810201244

UPC 14 Digit GTIN

00781810201244

Dimensions

Dimension - L Length Overall mm

1067 mm

Dimension - Length Overall inch

42.00 in

Dimensions

42 in x 0.94 in x 0.13 in

Height

0.13 in

Length

42 in

Width

0.94 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

25

Pallet Quantity

2250