HUBBELL CANADA
Image of BD60U BD60U, Undrilled, Tin Plated Copper, 60" Long

BD60U, Undrilled, Tin Plated Copper, 60" Long

Brand: Burndy

Catalog ID: BD60U

Undrilled and Tin Plated Tin Plated Copper Braid 60 in Long.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BD60U

Connector Type

Braid

Material

Copper

UPC

781810526125

UPC 14 Digit GTIN

00781810526125

Dimensions

Dimension - L Length Overall mm

1524 mm

Dimension - Length Overall inch

60.00 in

Dimensions

60 in x 0.94 in x 0.13 in

Height

0.13 in

Length

60 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.94 in

Electrical Ratings

Rating - Indoor Amperage

190 A

Rating - Outdoor Amperage

225 A

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Braid

Logistics

Carton Quantity

1

Pallet Quantity

1