
Brand: Burndy
Catalog ID: BD72GTN
Catalog Number
BD72GTN
Connector Type
Braid
Material
Copper
Physical Attribute - Number of Braids
1
Plated
Y
Plating Type
Tin
UPC
621945457232
UPC 14 Digit GTIN
00621945457232
Length
72 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Indoor Amperage
190
Rating - Outdoor Amperage
225
Certification - CSA Approved
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
Connector Type
Braid
Carton Quantity
1
Pallet Quantity
1