HUBBELL CANADA
Image of BD9D12NTN BD9D12NTN Flexible Copper Braid, Tin Plated Ferrules
Image of BD9D12NTN BD9D12NTN Flexible Copper Braid, Tin Plated Ferrules

BD9D12NTN Flexible Copper Braid, Tin Plated Ferrules

Brand: Burndy

Catalog ID: BD9D12NTN

Tin Plated Ferrules.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

BD9D12NTN

Product Family

Grounding and Bonding Connectors>Braid, Jumpers, Shunts>Braid Shunts

UPC

621945463349

Dimensions

Length

9.12 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

1